

Brand: Reliaguard
Catalog ID: RK11101K
The Reliaguard Universal Regulator Kit is a one box solution that protects these costly assets and prevents wildlife caused flashovers, power outages and potential wildfires.
Application
Regulators
Catalog Number
RK11101K
Color
Gray
Material - Body
Reliatanium
UPC
096359753032
Dimensions
37 in x 8.5 in x 12.75 in
Height
12.75 in
Length
37 in
Width
8.5 in
Buy America(n) Qualified
BABA Compliant (All status valid till December 2026)
Carton Quantity
1
Pallet Quantity
12