HUBBELL POWER SYSTEMS
Universal Storm Tool with Two Skirts And One Universal Head 1.25 in (32 mm) X 8 ft (2.4 m)
Image of H1761 Universal Storm Tool with Two Skirts And One Universal Head 1.25 in (32 mm) X 8 ft (2.4 m)

Universal Storm Tool with Two Skirts And One Universal Head 1.25 in (32 mm) X 8 ft (2.4 m)

Brand: CHANCE Lineman Grade Tools

Catalog ID: H1761

The Storm Tool, a Universal Pole with special rubber insulator skirts, is designed for emergency use. It provides extra leakage distance and disrupts water paths. Skirts break up water streams that would otherwise run down pole.

  • A Universal Pole with special rubber insulator skirts, designed for emergency use
  • Provides extra leakage distance and disrupts water paths
  • Skirts break up water streams that would otherwise run down pole

General

Catalog Number

H1761

EU RoHS Indicator

No

Storage Bag Included?

P643-8 (Bag not included. Must be ordered separately.)

Style

One Universal Head w/ Storm Skirts

UPC

096359039129

Dimensions

Dimensions

103.0 in x 4.38 in x 4.38 in

Dimensions Metric

2616.0 mm x 111 mm x 111 mm

Height

4.38 in

Height Metric

111 mm

Length

103 in

Length Metric

2616 mm

Weight

7 lb

Weight Metric

3.1 kg

Width

4.38 in

Width Metric

111 mm

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No