HUBBELL POWER SYSTEMS
Image of C4031766 Utility Head Stick 6 ft (1.8 m) handle
Image of C4031766 Utility Head Stick 6 ft (1.8 m) handle
Buy America(n) Qualified

Utility Head Stick 6 ft (1.8 m) handle

Brand: Chance Lineman Tools & Equipment

Catalog ID: C4031766

TOOL, MOUNTED UTILITY HEAD, Gator-look shape makes Utility Head popular for many hot line jobs: Placing and removing blocks, slings, circuit breakers,line hooks and strain breakers.

Designed for placing/removing blocks, slings, circuit breakers, line hooks and strain breakers

Product details

General

Catalog Number

C4031766

EU RoHS Indicator

No

Storage Bag Included?

P643-6 (Bag not included. Must be ordered separately.)

UPC

096359019428

Dimensions

Dimensions

82 in x 4.38 in x 4.38 in

Dimensions Metric

208.3 mm x 11.1 mm x 11.1 mm

Height

4.38 in

Height Metric

11.1 mm

Length

82 in

Length Metric

208.3 mm

Weight

3 lb

WeightMetric

1.4 kg

Width

4.38 in

WidthMetric

11.1 mm

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Resources and downloads

Customer Notices

Specifications