

Brand: CHANCE Lineman Grade Tools
Catalog ID: C4031417
Catalog Number
C4031417
Style
Utility Head
UPC
096359019091
Dimensions
11 in x 10 in x 0.5 in
Dimensions Metric
279 mm x 254 mm x 13 mm
Height
0.5 in
Height Metric
13 mm
Length
11 in
Length Metric
279 mm
Weight
0.6 lb
Weight Metric
0.3 kg
Width
10 in
Width Metric
254 mm
Buy America(n) Qualified
Contact Manufacturer
Carton Quantity
20
Pallet Quantity
1200