Brand: HOT BOX
Catalog ID: LC012026020
Hot Box offers the broadest range of enclosures in the industry with multiple material types,styles, and sizes. All are built with the same attention to quality and performance that you knowand expect from Hot Box. Our comprehensive product offering is designed to ensure that yourapplication requirements are met, and your expectations are exceeded.
ASSE Classification
Class II (Freeze Retardant)
Catalog Number
LC012026020
Heated?
No
Insulated?
Yes
Material
Fiberglass
Dimensions
26 in x 12 in x 20 in
Height
20 in
Length
26 in
Mounting Pad / Base Plate Dimensions
27 X 43
Weight
47 lb
Width
12 in
Industry Standard(s)
ASSE 1060 Certified