HUBBELL POWER SYSTEMS
Image of 80S0150F09 Veri*Lite Line Post Insulator SR 15 kV
Image of 80S0150F09 Veri*Lite Line Post Insulator SR 15 kV
Buy America(n) Qualified

Veri*Lite Line Post Insulator SR 15 kV

Brand: OHIO BRASS

Catalog ID: 80S0150F09

Vertical Line Post 15 kV F-Neck / Stud Base 3/4"-10 Tap.

This Veri*Lite Line Post distribution insulator (VLLP) is produced from the highest quality materials and manufactured with Hubbell proprietary silicone rubber for enchanced hydrophobic characteristics backed by thorough testing and research.

  • Weathersheds molded with proprietary silicone rubber
  • Proven direct bond interface

General

Application

Vertical Line Post

Cantilever Bending Strength - Max.

2800 Lbs (12.5 kN)

Cantilever Bending Strength - Routine

1235 Lbs. (5.5 kN)

Catalog Number

80S0150F09

Fitting - Ground/Base

3/4" Stud Base

Fitting - Live Line End

F-Neck

Material

Silicone

Material - End Fitting

Galvanized Steel

Number of Sheds

2

Tension Range

2500 lb

UPC

096359438489

Dimensions

Angle

0

Diameter - Shed(s)

4.8" (121mm)

Length - Effective

12.4 in

Rod Diameter

1.5 in

Thickness - Housing

0.22" (5.5mm)

Weight

6.6 lb

Electrical Ratings

Arc Distance - Dry

7.4" (188mm)

Creep and Leakage Distance

11.0" (279mm)

Critical Impulse Flashover (CIFO) - Positive

150 kV

Flashover Voltage - 60 Hz Dry

90 kV

Flashover Voltage - 60 Hz Wet

70 kV

Voltage - Line

15000 V

Voltage Rating

15 kV

Withstand Voltage - Lightning Impulse (Positive)

140 kV

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2026)

Industry Standard(s)

ANSI

Force Related

Cantilever Bending Strength - Max.

2800 Lbs (12.5 kN)

Cantilever Bending Strength - Routine

1235 Lbs. (5.5 kN)

Tension Range

2500 lb

Configuration

Number of Sheds

2

Logistics

Carton Quantity

3

Pallet Quantity

60

Standard Package

3