HUBBELL POWER SYSTEMS
Image of 80S0250109 Veri*Lite Line Post Insulator SR 25 kV
Image of 80S0250109 Veri*Lite Line Post Insulator SR 25 kV
Buy America(n) Qualified

Veri*Lite Line Post Insulator SR 25 kV

Brand: OHIO BRASS

Catalog ID: 80S0250109

Horizontal Line Post 25 kV Clamptop / Stud Base 3/4"-10 Tap.

This Veri*Lite Line Post distribution insulator (VLLP) is produced from the highest quality materials and manufactured with Hubbell proprietary silicone rubber for enchanced hydrophobic characteristics backed by thorough testing and research.

  • Weathersheds molded with proprietary silicone rubber
  • Proven direct bond interface

Product details

General

Application

Horizontal Line Post

Cantilever Bending Strength - Max.

2800 Lbs (12.5 kN)

Cantilever Bending Strength - Routine

1235 Lbs. (5.5 kN)

Catalog Number

80S0250109

EU RoHS Indicator

Contact Manufacturer

Fitting - Ground/Base

3/4" Stud Base

Fitting - Live Line End

Horizontal Clamptop

Material

Silicone

Material - End Fitting

Galvanized Steel

Number of Sheds

4

Tension Range

2500 lb

UPC

096359438502

Dimensions

Angle

0

Diameter - Shed(s)

5.2" (132mm) / 3.8" (96mm)

Dimensions

18.09 in x 5.2 in x 5.2 in

Height

5.2 in

Length

18.09 in

Length - Effective

15.1 in

Rod Diameter

1.5 in

Thickness - Housing

0.22" (5.5mm)

Weight

7.3 lb

Width

5.2 in

Electrical Ratings

Arc Distance - Dry

9.6" (244mm)

Creep and Leakage Distance

17.3" (439mm)

Critical Impulse Flashover (CIFO) - Positive

185 kV

Flashover Voltage - 60 Hz Dry

110 kV

Flashover Voltage - 60 Hz Wet

75 kV

Voltage - Line

25000 V

Voltage Rating

25 kV

Withstand Voltage - Lightning Impulse (Positive)

170 kV

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Industry Standard(s)

ANSI

Logistics

Carton Quantity

3

Pallet Quantity

60

Standard Package

3