HUBBELL POWER SYSTEMS
Image of 80S0460000 Veri*Lite Line Post Insulator SR 46 kV
*Representative image
Image of 80S0460000 Veri*Lite Line Post Insulator SR 46 kV

Veri*Lite Line Post Insulator SR 46 kV

Brand: OHIO BRASS

Catalog ID: 80S0460000

Horizontal Line Post 46 kV Two Hole Blade / Gain Base.

This Veri*Lite Line Post distribution insulator (VLLP) is produced from the highest quality materials and manufactured with Hubbell proprietary silicone rubber for enchanced hydrophobic characteristics backed by thorough testing and research.

  • Weathersheds molded with proprietary silicone rubber
  • Proven direct bond interface

General

Application

Horizontal Line Post

Cantilever Bending Strength - Max.

2800 Lbs (12.5 kN)

Cantilever Bending Strength - Routine

1235 Lbs. (5.5 kN)

Catalog Number

80S0460000

Fitting - Ground/Base

Gain Base

Fitting - Live Line End

Two Hole Blade

Material

Silicone

Material - End Fitting

Galvanized Steel

Number of Sheds

8

Tension Range

2500 lb

UPC

096359438656

Dimensions

Angle

6

Diameter - Shed(s)

7.1" (179mm) / 4.4" (112mm)

Length - Effective

19.2 in

Rod Diameter

1.75 in

Thickness - Housing

0.15" (3.8mm)

Weight

19.7 lb

Electrical Ratings

Arc Distance - Dry

14.4" (390mm)

Creep and Leakage Distance

34.3" (872mm)

Critical Impulse Flashover (CIFO) - Positive

260 kV

Flashover Voltage - 60 Hz Dry

170 kV

Flashover Voltage - 60 Hz Wet

125 kV

Voltage - Line

46000 V

Voltage Rating

46 kV

Withstand Voltage - Lightning Impulse (Positive)

235 kV

Certifications And Compliance

Industry Standard(s)

ANSI

Force Related

Cantilever Bending Strength - Max.

2800 Lbs (12.5 kN)

Cantilever Bending Strength - Routine

1235 Lbs. (5.5 kN)

Tension Range

2500 lb

Configuration

Number of Sheds

8

Logistics

Pallet Quantity

35