HUBBELL POWER SYSTEMS
Image of 8010350215 Veri*Lite PDI Deadend Insulator (Silicone)
Image of 8010350215 Veri*Lite PDI Deadend Insulator (Silicone)
Buy America(n) Qualified

Veri*Lite PDI Deadend Insulator (Silicone)

Brand: OHIO BRASS

Catalog ID: 8010350215

Silicone Polymer Clevis Tongue 35kV Deadend Insulator PDI-35

This Veri*Lite distribution polymer deadend insulator (PDI) is produced from the highest quality materials and manufactured with Hubbell proprietary silicone rubber for enchanced hydrophobic characteristics backed by thorough testing and research.

  • Weathersheds:
  • These Veri*Lite Insulators are manufactured with silicone rubber with Ohio Brass proprietary compound, the same proven material used in Quadri*Sil Transmission Insulators.

Product details

General

Application

Deadend

Cantilever Bending Strength - Routine

7500

Catalog Number

8010350215

Construction Material - Main

Silicone Polymer

EU RoHS Indicator

Contact Manufacturer

Fitting - Ground/Base

Clevis

Fitting - Live Line End

Tongue

Insulator Type

N/A

Material

Silicone Polymer

Material - End Fitting

Steel

Material - Pin (Cotter)

Stainless Steel

Number of Sheds

8

Shed Style

Uniform

Strength Rating - Ultimate

15000 lb

Tensile Strength

15 K

Tensile Strength - Routine

7500

Type

PDI-35

UPC

096359433484

Dimensions

Diameter - Shed(s)

3

Length - Effective

25 in

Rod Diameter

0.625

Thickness - Housing

0.148

Weight

2.94 lb

Electrical Ratings

Arc Distance - Dry

20

Creep and Leakage Distance

33 IN (838 mm)

Critical Impulse Flashover (CIFO) - Negative

360

Critical Impulse Flashover (CIFO) - Positive

325

Flashover Voltage - 60 Hz Dry

200

Flashover Voltage - 60 Hz Wet

160

Voltage - Line

35000 V

Withstand Voltage - 60 Hz Dry

170

Withstand Voltage - 60 Hz Wet

130

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Industry Standard(s)

ANSI

Logistics

Pallet Quantity

300

Standard Package

15