HUBBELL POWER SYSTEMS
Image of 8010150215 Veri*Lite PDI DS-15 Deadend Insulator (Silicone)
Image of 8010150215 Veri*Lite PDI DS-15 Deadend Insulator (Silicone)
Buy America(n) Qualified

Veri*Lite PDI DS-15 Deadend Insulator (Silicone)

Brand: OHIO BRASS

Catalog ID: 8010150215

Silicone Polymer Clevis Tongue 15kV Deadend Insulator DS-28/PDI-15

This Veri*Lite distribution polymer deadend insulator (PDI) is produced from the highest quality materials and manufactured with Hubbell proprietary silicone rubber for enchanced hydrophobic characteristics backed by thorough testing and research.

  • Weathersheds:
  • These Veri*Lite Insulators are manufactured with silicone rubber with Ohio Brass proprietary compound, the same proven material used in Quadri*Sil Transmission Insulators.

Product details

General

Application

Deadend

Cantilever Bending Strength - Routine

7500

Catalog Number

8010150215

Construction Material - Main

Silicone Polymer

EU RoHS Indicator

Contact Manufacturer

Fitting - Ground/Base

Clevis

Fitting - Live Line End

Tongue

Insulator Type

DS15

Material

Silicone Polymer

Material - End Fitting

Steel

Material - Pin (Cotter)

Stainless Steel

Number of Sheds

4

Shed Style

3.85" Major Diameter, 2.65" Minor Diameter

Strength Rating - Ultimate

15000 lb

Tensile Strength

15 K

Tensile Strength - Routine

7500

Type

PDI-15

UPC

096359433446

Dimensions

Diameter - Shed(s)

3.6

Length - Effective

12.5 in

Rod Diameter

0.625

Thickness - Housing

0.1

Weight

2.37 lb

Electrical Ratings

Arc Distance - Dry

8

Creep and Leakage Distance

16 IN (406 mm)

Critical Impulse Flashover (CIFO) - Negative

160

Critical Impulse Flashover (CIFO) - Positive

140

Flashover Voltage - 60 Hz Dry

110

Flashover Voltage - 60 Hz Wet

75

Voltage - Line

15000 V

Certifications And Compliance

Buy America(n) Qualified

  • BABA Compliant (All status valid till December 2024)
  • TAA Compliant (All status valid till December 2024)

Industry Standard(s)

ANSI DS-15

Logistics

Pallet Quantity

480

Standard Package

15