HUBBELL POWER SYSTEMS
Veri*Lite PDI DS-28 Deadend Insulator (Silicone)
Image of 8010250215 Veri*Lite PDI DS-28 Deadend Insulator (Silicone)

Veri*Lite PDI DS-28 Deadend Insulator (Silicone)

Brand: OHIO BRASS

Catalog ID: 8010250215

Silicone Polymer Clevis Tongue 28kV Deadend Insulator DS-28/PDI-28

This Veri*Lite distribution polymer deadend insulator (PDI) is produced from the highest quality materials and manufactured with Hubbell proprietary silicone rubber for enchanced hydrophobic characteristics backed by thorough testing and research.

  • Weathersheds:
  • These Veri*Lite Insulators are manufactured with silicone rubber with Ohio Brass proprietary compound, the same proven material used in Quadri*Sil Transmission Insulators.

Insulators are available with other ANSI and IEC end fittings. Please refer to the catalog for the configurable options available.

General

Application

Deadend

Catalog Number

8010250215

Construction Material - Main

Silicone Polymer

EU RoHS Indicator

Contact Manufacturer

Fitting - Ground/Base

Clevis

Fitting - Live Line End

Tongue

Insulator Type

DS28

Material

Silicone Polymer

Material - End Fitting

Steel

Material - Pin (Cotter)

Stainless Steel

Material Type

Non-Standard

Number of Sheds

10

Shed Style

Uniform

Strength Rating - Ultimate

15000 lb

Tensile Strength

15 K

Tensile Strength - Routine

7500

Type

PDI-28

UPC

096359433453

Dimensions

Diameter - Shed(s)

3.75

Diameter - Small Shed

2.77

Length - Effective

18.75 in

Rod Diameter

0.625

Thickness - Housing

0.148

Weight

2.88 lb

Electrical Ratings

Arc Distance - Dry

14

Creep and Leakage Distance

31 IN (787 mm)

Critical Impulse Flashover (CIFO) - Negative

280

Critical Impulse Flashover (CIFO) - Positive

270

Flashover Voltage - 60 Hz Dry

155

Flashover Voltage - 60 Hz Wet

135

Voltage - Line

25000 V

Withstand Voltage - 60 Hz Dry

140

Withstand Voltage - 60 Hz Wet

120

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

ANSI DS-35

Force Related

Strength Rating - Ultimate

15000 lb

Tensile Strength

15 K

Tensile Strength - Routine

7500

Configuration

Number of Sheds

10

Logistics

Pallet Quantity

360

Standard Package

15