Brand: OHIO BRASS
Catalog ID: 4010250215
This Veri*Lite distribution polymer deadend insulator (PDI) is produced from the highest quality materials and manufactured with ESP™ rubber backed by thorough testing and research.
Application
Deadend
Cantilever Bending Strength - Routine
7500
Catalog Number
4010250215
Fitting - Ground/Base
Clevis
Fitting - Live Line End
Tongue
Insulator Type
DS35
Material
ESP Rubber
Material - End Fitting
Steel
Material - Pin (Cotter)
Stainless Steel
Number of Sheds
10
Shed Style
Uniform
Strength Rating - Ultimate
15000 lb
Tensile Strength
15 K
Tensile Strength - Routine
7500
Type
PDI-25
UPC
096359071761
Diameter - Shed(s)
3.75
Diameter - Small Shed
2.77
Dimensions
20.31 in x 3.75 in x 3.75 in
Height
3.75 in
Length
20.31 in
Length - Effective
18.75 in
Rod Diameter
0.625
Thickness - Housing
0.148
Weight
2.88 lb
Width
3.75 in
Arc Distance - Dry
14
Creep and Leakage Distance
31 IN (787 mm)
Critical Impulse Flashover (CIFO) - Negative
280
Critical Impulse Flashover (CIFO) - Positive
270
Flashover Voltage - 60 Hz Dry
155
Flashover Voltage - 60 Hz Wet
135
Voltage - Line
25000 V
Withstand Voltage - 60 Hz Dry
140
Withstand Voltage - 60 Hz Wet
120
Buy America(n) Qualified
Industry Standard(s)
ANSI DS-35
Pallet Quantity
360
Standard Package
15