HUBBELL POWER SYSTEMS
Image of 4050021301 Veri*Lite VLS Insulator

Veri*Lite VLS Insulator

Brand: OHIO BRASS

Catalog ID: 4050021301

Suspension Ball & Socket 25 kV.

This Veri*Lite Suspension insulator (VLS) is designed to be a direct replacement for 2 porcelain distribution bells and is produced from the highest quality materials and manufactured with ESP™ rubber backed by thorough testing and research.

  • Made from tough, durable ESP polymer
  • relpaces two 10" x 5-3/4" distribution deadend bells

General

Application

Suspension

Catalog Number

4050021301

EU RoHS Indicator

Fitting - Ground/Base

Socket

Fitting - Live Line End

Ball

Material

ESP

Material - End Fitting

Socket - Duct. Iron / Ball - Steel

Material - Pin (Cotter)

Stainless Steel

Material Type

Non-Standard

Number of Sheds

4

Shed Style

Uniform

Strength Rating - Ultimate

15000 lb

Tensile Strength

15 kip

Tensile Strength - Routine

7500

UPC

096359354956

Dimensions

Diameter - Shed(s)

5.9

Length - Effective

11.5 in

Rod Diameter

0.625

Thickness - Housing

0.15

Weight

4 lb

Electrical Ratings

Arc Distance - Dry

11.75

Creep and Leakage Distance

23 IN (584 mm)

Critical Impulse Flashover (CIFO) - Negative

255

Critical Impulse Flashover (CIFO) - Positive

225

Flashover Voltage - 60 Hz Dry

135

Flashover Voltage - 60 Hz Wet

110

Voltage - Line

25000 V

Certifications And Compliance

EU RoHS Indicator

Industry Standard(s)

ANSI

Force Related

Strength Rating - Ultimate

15000 lb

Tensile Strength

15 kip

Tensile Strength - Routine

7500

Configuration

Number of Sheds

4

Logistics

Pallet Quantity

96

Standard Package

12