HUBBELL POWER SYSTEMS
VERSA-CRIMP® Series, VC6FTRSP Remote Head Crimping Tool
Image of VC6FTRSP VERSA-CRIMP® Series, VC6FTRSP Remote Head Crimping Tool

VERSA-CRIMP® Series, VC6FTRSP Remote Head Crimping Tool

Brand: ANDERSON

Catalog ID: VC6FTRSP

Remote Head, Dieless Crimping Tool for Aluminum and Copper Connectors, Flip Top

  • Flip-top latch provides clear and easy removal from larger connectors in restricted areas
  • Four-nib, dieless crimping head
  • Crimps range-taking VERSA-CRIMP® and VERSAtileTM aluminum and copper connectors
  • Contents include: Tool, High impact plastic case, Instruction manual and warranty card
  • 2-year limited warranty on tool
  • Repair parts available in kit form only
  • Available accessories include: VCLPG Pressure Gauge

General

Catalog Number

VC6FTRSP

Series

VERSA-CRIMP® Series

Style

Compression Tool

UPC

096359588054

Dimensions

Weight

6 lb

Conductor Related

Crimping Ranges

#10 Str. - 750 MCM Al/Cu

Logistics

Pallet Quantity

81