
Brand: ANDERSON
Catalog ID: VC63SP
Catalog Number
VC63SP
Series
VERSA-CRIMP® Series
Style
Compression Tool
UPC
096359461227
Dimensions
25.174 in x 2.500 in x 9.733 in
Height
9.733 in
Length
25.174 in
Weight
12 lb
Width
2.5 in
Crimping Ranges
#10 Str. - 750 MCM Al/Cu
Pallet Quantity
36