HUBBELL POWER SYSTEMS
Image of VC7FTSP VERSA-CRIMP® VC7FTSP Manual Crimping Tool

VERSA-CRIMP® VC7FTSP Manual Crimping Tool

Brand: ANDERSON

Catalog ID: VC7FTSP

Manual, Dieless Crimping Tool for Copper Connectors, Flip Top

  • Flip-top latch provides clear and easy removal from larger connectors in restricted areas
  • Four-nib, dieless crimping head rotates 360 degrees
  • Two-stage pump design allows nibs to travel from full open to full close much faster
  • Crimps range-taking VERSA-CRIMP® and VERSAtileTM copper connectors
  • Contents include: Tool, High impact plastic case, Instruction manual and warranty card
  • 2-year limited warranty on tool
  • Repair parts available in kit form only
  • Available accessories include: VCHTG Pressure Gauge

Product details

General

Catalog Number

VC7FTSP

Style

Compression Tool

UPC

096359579519

Dimensions

Height

9.733 in

Length

25.442 in

Weight

12 lb

Conductor Related

Crimping Ranges

#10 Str. - 750 MCM Cu

Logistics

Pallet Quantity

36