HUBBELL POWER SYSTEMS
Image of  Versa-Tech® Terminal Unit (VTU)

Versa-Tech® Terminal Unit (VTU)

Brand: Hubbell Power Systems

The Versa-Tech Terminal Unit (VTU) allows any Versa-Tech II or Versa-Tech XC single-phase recloser to communicate with a SCADA System using the DNP3 protocol. The VTU mounts in a customer-supplied enclosure and communicates with the Versa-Tech via Digi radio or WiFi. Communication with the SCADA system is via a customer-supplied communication system (fiber optic, radio, or cellular modem). The VTU is tested for Vibration, Shock, and Immunity to IEC standards.

Terminal unit to communicate locally with Versa-Tech single-phase reclosers for DNP3 SCARA remote communication.

  • Provides SCADA communications to a maximum of three Versa-Tech Reclosers
  • Communication with the SCADA via fiber optic adapter, radio, or cellular modem through the VTU serial or ethernet port
  • Select I/O options to meet your system requirements
  • Communicates with Versa-Tech Recloser(s) using Digi radio or WiFi
  • Simple programming using Hubbell VTU user interface

VTU for VTII with WiFi (Cat. No: PSC86205005)VTU for VTXC with WiFi (Cat. No: PSC86205006)VTU for VTXC with 900MHz Radio (Cat. No: PSC86205007)