
Brand: ANDERSON
Catalog ID: VCEL03538H1
Anderson® VERSAtile™ VCEL aluminum compression terminals can be used with either VERSA-CRIMP® or conventional compression tools. The connectors are UL listed for concentric and compact aluminum conductors and concentric copper conductors and meets ANSI C119.4 Class A performance on aluminum concentric conductor.
Catalog Number
VCEL03538H1
Crimp Method
VERSAtile™ (Accomodates Conventional And Anderson Tools)
EU RoHS Indicator
Contact Manufacturer
Material
Aluminum Alloy - Tin Plated
Material - Body
Aluminum
Material Type
Standard
Number of Pad Holes
1
Number of Spade Holes
1
Plating Type
Tin
Style
Impact Extruded
UPC
096359336488
Bolt Diameter
0.38
Diameter - Pad Bolt
0.38 in
Dimensions
2.455 in x 1.000 in x 1.060 in
Height
1.06 in
Length
2.455 in
Weight
0.098 lb
Width
1 in
Conductor Compatibility
ACSR-Waxwing-266.8-18/1;ACSR-Partridge-266.8-26/7;ACSR-Ostrich-300-26/7;AAC-Valerian-250-19;AAC-Laurel-266.8-19;AAC-Tulip-336.1-19;AAC-Daffodil-350-19
Conductor Diameter (Die Type Tooling) - Maximum
0.681 in
Conductor Diameter (Die Type Tooling) - Minimum
0.675 in
Conductor Diameter (VersaCrimp) - Maximum
0.681 in
Conductor Diameter (VersaCrimp) - Minimum
0.574 in
Lug Conductor Type
EU RoHS Indicator
Contact Manufacturer
UL Listed
Yes
Crimp Method
VERSAtile™ (Accomodates Conventional And Anderson Tools)
Number of Pad Holes
1
Number of Spade Holes
1
Carton Quantity
96
Pallet Quantity
4320