
Brand: ANDERSON
Catalog ID: VCEL05012H1
Anderson® VERSAtile™ VCEL aluminum compression terminals can be used with either VERSA-CRIMP® or conventional compression tools. The connectors are UL listed for concentric and compact aluminum conductors and concentric copper conductors and meets ANSI C119.4 Class A performance on aluminum concentric conductor.
Catalog Number
VCEL05012H1
Crimp Method
VERSAtile™ (Accomodates Conventional And Anderson Tools)
EU RoHS Indicator
Contact Manufacturer
Material
Aluminum Alloy - Tin Plated
Material - Body
Aluminum
Material Type
Standard
Number of Pad Holes
1
Number of Spade Holes
1
Plating Type
Tin
Style
Impact Extruded
UPC
096359336495
Bolt Diameter
0.5
Diameter - Pad Bolt
0.5 in
Dimensions
3.400 in x 1.187 in x 1.247 in
Height
1.247 in
Length
3.4 in
Weight
0.844 lb
Width
1.187 in
Conductor Compatibility
ACSR-Quail-2/0-6/1;ACSR-Pigeon-3/0-6/1;ACSR-Penguin-4/0-6/1;ACSR-Waxwing-266.8-18/1;ACSR-Partridge-266.8-26/7;ACSR-Ostrich-300-26/7;ACSR-Merlin-336.4-18/1;ACSR-Linnet-336.4-26/7;ACSR-Oriole-336.4-30/7;ACSR-Chickadee-397.5-18/1;ACSR-Brant-397.5-24/7;ACSR-Ibis-397.5-26/7;ACSR-Lark-397.5-30/7;ACSR-Brahma-203.2-16/19;AAC-Aster-2/0-7;AAC-Phlox-3/0-7;AAC-Oxlip-4/0-7;AAC-Valerian-250-19;AAC-Laurel-266.8-19;AAC-Tulip-336.1-19;AAC-Daffodil-350-19;AAC-Canna-397.5-19;AAC-Cosmos-477-19;AAC-Syringa-477-37;AAC-Zinnia-500-19;AAC-Hyacinth-500-37;AAAC 6201 Alloy-Anaheim-155.4-6/18;AAAC 6201 Alloy-Amherst-195.7-6/18;AAAC 6201 Alloy-Alliance-246.9-6/18
Conductor Diameter (Die Type Tooling) - Maximum
0.813 in
Conductor Diameter (Die Type Tooling) - Minimum
0.811 in
Conductor Diameter (VersaCrimp) - Maximum
0.813 in
Conductor Diameter (VersaCrimp) - Minimum
0.414 in
Lug Conductor Type
EU RoHS Indicator
Contact Manufacturer
UL Listed
Yes
Crimp Method
VERSAtile™ (Accomodates Conventional And Anderson Tools)
Number of Pad Holes
1
Number of Spade Holes
1
Carton Quantity
48
Pallet Quantity
2688