
Brand: ANDERSON
Catalog ID: VCEL07512H1
Anderson® VERSAtile™ VCEL aluminum compression terminals can be used with either VERSA-CRIMP® or conventional compression tools. The connectors are UL listed for concentric and compact aluminum conductors and concentric copper conductors and meets ANSI C119.4 Class A performance on aluminum concentric conductor.
Catalog Number
VCEL07512H1
Crimp Method
VERSAtile™ (Accomodates Conventional And Anderson Tools)
EU RoHS Indicator
Material
Aluminum Alloy - Tin Plated
Material - Body
Aluminum
Material Type
Standard
Number of Pad Holes
1
Number of Spade Holes
1
Plating Type
Tin
Style
Impact Extruded
UPC
096359336549
Bolt Diameter
0.5
Diameter - Pad Bolt
0.5 in
Dimensions
3.650 in x 1.300 in x 1.360 in
Height
1.36 in
Length
3.65 in
Weight
0.25 lb
Width
1.3 in
Conductor Compatibility
ACSR-Pelican-477-18/1;ACSR-Flicker-477-24/7;ACSR-Hawk-477-26/7;ACSR-Hen-477-30/7;ACSR-Osprey-556.5-18/1;ACSR-Parakeet-556.5-24/7;ACSR-Dove-556.5-26/7;ACSR-Eagle-556.5-30/7;ACSR-Peacock-605-24/7;ACSR-Squab-605-26/7;ACSR-Teal-605-30/19;ACSR-Kingbird-636-18/1;ACSR-Swift-636-36/1;ACSR-Rook-636-24/7;ACSR-Grosbeak-636-26/7;AAC-Hyacinth-500-37;AAC-Dahlia-556.5-19;AAC-Mistletoe-556.5-37;AAC-Meadowsweet-600-37;AAC-Orchid-636-37;AAC-Flag-700-61;AAC-Violet-715.5-37;AAC-Nasturtium-715.5-61;AAC-Cattail-750-61;ACAR-653.1-12/7;ACAR-739.8-18/19
Conductor Diameter (Die Type Tooling) - Maximum
0.998 in
Conductor Diameter (Die Type Tooling) - Minimum
0.998 in
Conductor Diameter (VersaCrimp) - Maximum
0.998 in
Conductor Diameter (VersaCrimp) - Minimum
0.813 in
Lug Conductor Type
EU RoHS Indicator
UL Listed
Yes
Crimp Method
VERSAtile™ (Accomodates Conventional And Anderson Tools)
Number of Pad Holes
1
Number of Spade Holes
1
Carton Quantity
6
Pallet Quantity
1500