
Brand: ANDERSON
Catalog ID: VCEL021516H1
Anderson® VERSAtile™ VCEL aluminum compression terminals can be used with either VERSA-CRIMP® or conventional compression tools. The connectors are UL listed for concentric and compact aluminum conductors and concentric copper conductors and meets ANSI C119.4 Class A performance on aluminum concentric conductor.
Catalog Number
VCEL021516H1
Crimp Method
VERSAtile™ (Accomodates Conventional And Anderson Tools)
EU RoHS Indicator
Contact Manufacturer
Material
Aluminum Alloy - Tin Plated
Material - Body
Aluminum
Material Type
Standard
Number of Pad Holes
1
Number of Spade Holes
1
Plating Type
Tin
Style
Impact Extruded
UPC
096359336426
Bolt Diameter
0.31
Diameter - Pad Bolt
0.31 in
Dimensions
1.750 in x 0.600 in x 0.660 in
Height
0.66 in
Length
1.75 in
Weight
0.029 lb
Width
0.6 in
Conductor Compatibility
ACSR-Turkey-6-6/1;ACSR-Swan-4-6/1;ACSR-Swanate-4-7/1;ACSR-Sparrow-2-6/1;ACSR-Sparate-2-7/1;ACSR-Robin-1-6/1;AAC-Peachbell-6-7;AAC-Rose-4-7;AAC-Iris-2-7;AAC-Pansy-1-7;AAC-Poppy-1/0-7;AAAC 6201 Alloy-Akron-30.58-6/18;AAAC 6201 Alloy-Alton-48.69-6/18;AAAC 6201 Alloy-Ames-77.47-6/18
Conductor Diameter (Die Type Tooling) - Maximum
0.373 in
Conductor Diameter (Die Type Tooling) - Minimum
0.368 in
Conductor Diameter (VersaCrimp) - Maximum
0.373 in
Conductor Diameter (VersaCrimp) - Minimum
0.146 in
Lug Conductor Type
EU RoHS Indicator
Contact Manufacturer
UL Listed
Yes
Crimp Method
VERSAtile™ (Accomodates Conventional And Anderson Tools)
Number of Pad Holes
1
Number of Spade Holes
1
Carton Quantity
100
Pallet Quantity
32000