Brand: ANDERSON
Catalog ID: VCELC03038H1
Anderson® VERSAtile™ VCELC copper compression terminals can be used with either VERSA-CRIMP® or conventional compression tools. The connectors are UL listed for copper conductors only.
Catalog Number
VCELC03038H1
Crimp Method
VERSAtile™ (Accomodates Conventional And Anderson Tools)
EU RoHS Indicator
Contact Manufacturer
Inhibitor Loaded
No
Material
Copper
Material - Body
Copper Rod
Number of Pad Holes
1
Number of Spade Holes
1
Physical Attribute - Number of Holes
1
Plating Type
Tin
Style
Impact Extruded
UPC
096359336587
Bolt Diameter
0.38
Diameter - Pad Bolt
0.38 in
Dimensions
2.260 in x 1.000 in x 0.281 in
Height
0.281 in
Length
2.26 in
Length Before Compression
0 in
Weight
0.293 lb
Width
1 in
Conductor Diameter (Die Type Tooling) - Maximum
0.63 in
Conductor Diameter (Die Type Tooling) - Minimum
0.629 in
Conductor Diameter (VersaCrimp) - Maximum
0.373 in
Conductor Diameter (VersaCrimp) - Minimum
0.414 in
Lug Conductor Type
CU
UL Listed
Yes
Pallet Quantity
7680