
Brand: ANDERSON
Catalog ID: VCELC05012H2
Anderson® VERSAtile™ VCELC copper compression terminals can be used with either VERSA-CRIMP® or conventional compression tools. The connectors are UL listed for copper conductors only.
Catalog Number
VCELC05012H2
Crimp Method
VERSAtile™ (Accomodates Conventional And Anderson Tools)
Inhibitor Loaded
No
Material
Copper
Material - Body
Copper Rod
Material Type
Standard
Number of Pad Holes
2
Number of Spade Holes
2
Physical Attribute - Number of Holes
2
Plating Type
Tin
Style
Impact Extruded
UPC
096359336600
Bolt Diameter
0.5
Diameter - Pad Bolt
0.5 in
Dimensions
5.040 in x 1.187 in x 1.250 in
Height
1.25 in
Length
5.04 in
Length Before Compression
0 in
Weight
0.588 lb
Width
1.187 in
Conductor Diameter (Die Type Tooling) - Maximum
0.813 in
Conductor Diameter (Die Type Tooling) - Minimum
0.811 in
Conductor Diameter (VersaCrimp) - Maximum
0.813 in
Conductor Diameter (VersaCrimp) - Minimum
0.574 in
Lug Conductor Type
CU
UL Listed
Yes
Crimp Method
VERSAtile™ (Accomodates Conventional And Anderson Tools)
Number of Pad Holes
2
Number of Spade Holes
2
Physical Attribute - Number of Holes
2
Pallet Quantity
2400