Brand: ANDERSON
Catalog ID: VCELC07512H1
Anderson® VERSAtile™ VCELC copper compression terminals can be used with either VERSA-CRIMP® or conventional compression tools. The connectors are UL listed for copper conductors only.
Catalog Number
VCELC07512H1
Crimp Method
VERSAtile™ (Accomodates Conventional And Anderson Tools)
Inhibitor Loaded
No
Material
Copper
Material - Body
Copper Rod
Number of Pad Holes
1
Number of Spade Holes
1
Physical Attribute - Number of Holes
1
Plating Type
Tin
Style
Impact Extruded
UPC
096359336617
Bolt Diameter
0.5
Diameter - Pad Bolt
0.5 in
Dimensions
3.650 in x 1.300 in x 0.50 in
Height
0.5 in
Length
3.65 in
Length Before Compression
0 in
Weight
0.703 lb
Width
1.3 in
Conductor Diameter (Die Type Tooling) - Maximum
0.998 in
Conductor Diameter (Die Type Tooling) - Minimum
0.998 in
Conductor Diameter (VersaCrimp) - Maximum
0.813 in
Conductor Diameter (VersaCrimp) - Minimum
0.726 in
Lug Conductor Type
CU
UL Listed
Yes
Carton Quantity
36