HUBBELL POWER SYSTEMS
Image of PSC4013207 Vertical Bundle Clipping Hook

Vertical Bundle Clipping Hook

Brand: Chance

Catalog ID: PSC4013207

A simple and efficient tool for holding two conductors at once while performing maintenance on suspension insulators.

A simple and efficient tool for holding two conductors at once while performing maintenance on suspension insulators. Working Load Limit: 6,250 lb. (2,834 kg)

  • Working Load Limit: 6,250 lb. (2,834 kg)
  • Max conductor capacity: 1.762 in (40 mm) diameter
  • Urethane linings helps to prevent damage to conductors
  • Galvanized shackle included

General

Catalog Number

PSC4013207

UPC

096359833956

Working Load Limit

6250 lb

Dimensions

Weight

19.25 lb

Force Related

Working Load Limit

6250 lb

Logistics

Carton Quantity

1