
Brand: CHANCE Lineman Grade Tools
Catalog ID: E4020526
Catalog Number
E4020526
EU RoHS Indicator
No
Style
Ladder Support Attachments
UPC
096359085133
Dimensions
16.25 in x 10.25 in x 15.5 in
Dimensions Metric
413 mm x 260 mm x 394 mm
Height
15.5 in
Height Metric
394 mm
Length
16.25 in
Length Metric
413 mm
Weight
26 lb
Weight Metric
11.8 kg
Width
10.25 in
Width Metric
260 mm
EU RoHS Indicator
No