HUBBELL POWER SYSTEMS
Image of RPH21PF Vertical Line Post Insulator Bracket, 21"
* Representative image
Image of RPH21PF Vertical Line Post Insulator Bracket, 21"

Vertical Line Post Insulator Bracket, 21"

Brand: Chance

Catalog ID: RPH21PF

21" Heavy Duty Fiberglass Vertical Line Post Insulator Standoff Bracket

  • Vertical Post Insulator Bracket
  • 2" (heavy duty) fiberglass rod
  • Base is hot dip galvanized ductile iron, end fitting is aluminum alloy

Product details

General

Catalog Number

RPH21PF

Description - End Fitting

Post Insulator

Strength Rating - Minimum Ultimate, Longitudinal (L)

1500 lb

Strength Rating - Minimum Ultimate, Transverse (T)

1500 lb

Strength Rating - Minimum Ultimate, Vertical (V)

5000 lb

Dimensions

Diameter - Rod / Tube

2 in

Distance From Pole

21 in

Length

21 in

Mounting Bolt Spacing

  • 5 in
  • 6 in
  • 8 in

Weight

12.8 lb

Logistics

Standard Package

1

Resources and downloads