HUBBELL POWER SYSTEMS
Image of 1SBM12V1 Vertical Pin Standoff Bracket, 12"
* Representative image
Image of 1SBM12V1 Vertical Pin Standoff Bracket, 12"
Buy America(n) Qualified

Vertical Pin Standoff Bracket, 12"

Brand: Chance

Catalog ID: 1SBM12V1

12" Medium Duty Fiberglass Single-Phase Vertical Pin Standoff Bracket with 1" Plasticol Coated Threads

  • Vertical Position Pin Type Insulator Bracket
  • 1.5" (medium duty) fiberglass rod
  • 15° Angle
  • Base and end fittings are hot dip galvanized ductile iron

Product details

General

Catalog Number

1SBM12V1

Description - End Fitting

Vertical Pin

EU RoHS Indicator

No

Material - Threads

Plastisol

Strength Rating - Minimum Ultimate, Longitudinal (L)

1400 lb

Strength Rating - Minimum Ultimate, Transverse (T)

2000 lb

Strength Rating - Minimum Ultimate, Vertical (V)

1800 lb

UPC

096359067504

Dimensions

Diameter - Rod / Tube

1.5 in

Distance From Pole

12 in

Length

12 in

Mounting Bolt Spacing

  • 6 in
  • 8 in

Weight

6.8 lb

Electrical Ratings

Phase

1-Phase

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Certified Listed

Logistics

Pallet Quantity

144

Standard Package

6

Resources and downloads