HUBBELL POWER SYSTEMS
Image of 1SBM14V3 Vertical Pin Standoff Bracket, 14"

Vertical Pin Standoff Bracket, 14"

Brand: Chance

Catalog ID: 1SBM14V3

14" Medium Duty Fiberglass Single-Phase Vertical Pin Standoff Bracket with 1" Lead Threads

  • Vertical Position Pin Type Insulator Bracket
  • 1.5" (medium duty) fiberglass rod
  • 15° Angle
  • Base and end fittings are hot dip galvanized ductile iron

General

Catalog Number

1SBM14V3

Description - End Fitting

Vertical Pin

EU RoHS Indicator

No

Material - Threads

Lead

Material Type

Standard

Strength Rating - Minimum Ultimate, Longitudinal (L)

1200 lb

Strength Rating - Minimum Ultimate, Transverse (T)

2000 lb

Strength Rating - Minimum Ultimate, Vertical (V)

2000 lb

UPC

096359067610

Dimensions

Diameter - Rod / Tube

1.5 in

Distance From Pole

14 in

Length

14 in

Mounting Bolt Spacing

  • 6 in
  • 8 in

Weight

7 lb

Electrical Ratings

Phase

1-Phase

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Force Related

Strength Rating - Minimum Ultimate, Longitudinal (L)

1200 lb

Strength Rating - Minimum Ultimate, Transverse (T)

2000 lb

Strength Rating - Minimum Ultimate, Vertical (V)

2000 lb

Logistics

Pallet Quantity

180

Standard Package

1