HUBBELL POWER SYSTEMS
Image of 1SBM15V1 Vertical Pin Standoff Bracket, 15"

Vertical Pin Standoff Bracket, 15"

Brand: Chance

Catalog ID: 1SBM15V1

15" Medium Duty Fiberglass Single-Phase Vertical Pin Standoff Bracket with 1" Plasticol Coated Threads

  • Vertical Position Pin Type Insulator Bracket
  • 1.5" (medium duty) fiberglass rod
  • 15° Angle
  • Base and end fittings are hot dip galvanized ductile iron

General

Catalog Number

1SBM15V1

Description - End Fitting

Vertical Pin

EU RoHS Indicator

No

Material - Threads

Plastisol

Material Type

Standard

Strength Rating - Minimum Ultimate, Longitudinal (L)

1100 lb

Strength Rating - Minimum Ultimate, Transverse (T)

2000 lb

Strength Rating - Minimum Ultimate, Vertical (V)

1500 lb

UPC

096359067634

Dimensions

Diameter - Rod / Tube

1.5 in

Distance From Pole

15 in

Length

15 in

Mounting Bolt Spacing

  • 6 in
  • 8 in

Weight

7.2 lb

Electrical Ratings

Phase

1-Phase

Certifications And Compliance

EU RoHS Indicator

No

Force Related

Strength Rating - Minimum Ultimate, Longitudinal (L)

1100 lb

Strength Rating - Minimum Ultimate, Transverse (T)

2000 lb

Strength Rating - Minimum Ultimate, Vertical (V)

1500 lb

Logistics

Pallet Quantity

120

Standard Package

6