HUBBELL POWER SYSTEMS
Image of 1SBH18V1 Vertical Pin Standoff Bracket, 18" w/ Plastisol

Vertical Pin Standoff Bracket, 18" w/ Plastisol

Brand: Chance

Catalog ID: 1SBH18V1

Bracket, 18" Heavy Duty Single-Phase Vertical Pin Standoff

  • Vertical Position Pin Type Insulator Bracket
  • 2" (heavy duty) fiberglass rod
  • 15° Angle
  • Base and end fittings are hot dip galvanized ductile iron

General

Catalog Number

1SBH18V1

Description - End Fitting

Vertical Pin

Material - Threads

Plastisol

Material Type

Standard

Strength Rating - Minimum Ultimate, Longitudinal (L)

1950 lb

Strength Rating - Minimum Ultimate, Transverse (T)

2500 lb

Strength Rating - Minimum Ultimate, Vertical (V)

2250 lb

UPC

096359067184

Dimensions

Diameter - Rod / Tube

2 in

Dimensions

18 in x 18 in x 4.25 in

Distance From Pole

18 in

Height

4.25 in

Length

18 in

Mounting Bolt Spacing

  • 8 in
  • 10 in

Weight

14.87 lb

Width

18 in

Electrical Ratings

Phase

1-Phase

Force Related

Strength Rating - Minimum Ultimate, Longitudinal (L)

1950 lb

Strength Rating - Minimum Ultimate, Transverse (T)

2500 lb

Strength Rating - Minimum Ultimate, Vertical (V)

2250 lb

Logistics

Pallet Quantity

64

Standard Package

2