HUBBELL POWER SYSTEMS
Image of 1SBH20V2 Vertical Pin Standoff Bracket, 20"
*Representative image
Image of 1SBH20V2 Vertical Pin Standoff Bracket, 20"

Vertical Pin Standoff Bracket, 20"

Brand: Chance

Catalog ID: 1SBH20V2

Bracket, 20" Heavy Duty Single-Phase Vertical Pin Standoff

  • Vertical Position Pin Type Insulator Bracket
  • 2" (heavy duty) fiberglass rod
  • 15° Angle
  • Base and end fittings are hot dip galvanized ductile iron

General

Catalog Number

1SBH20V2

Description - End Fitting

Vertical Pin

Material - Threads

Nylon

Material Type

Standard

Strength Rating - Minimum Ultimate, Longitudinal (L)

1900 lb

Strength Rating - Minimum Ultimate, Transverse (T)

2500 lb

Strength Rating - Minimum Ultimate, Vertical (V)

2250 lb

Dimensions

Diameter - Rod / Tube

2 in

Distance From Pole

20 in

Length

20 in

Mounting Bolt Spacing

  • 8 in
  • 10 in

Weight

11.8 lb

Electrical Ratings

Phase

1-Phase

Force Related

Strength Rating - Minimum Ultimate, Longitudinal (L)

1900 lb

Strength Rating - Minimum Ultimate, Transverse (T)

2500 lb

Strength Rating - Minimum Ultimate, Vertical (V)

2250 lb

Logistics

Standard Package

1