HUBBELL POWER SYSTEMS
Image of 1SBH24V3 Vertical Pin Standoff Bracket, 24"
*Representative image
Image of 1SBH24V3 Vertical Pin Standoff Bracket, 24"

Vertical Pin Standoff Bracket, 24"

Brand: Chance

Catalog ID: 1SBH24V3

24" Heavy Duty Fiberglass Single-Phase Vertical Pin Standoff Bracket with 1" Lead Threads

  • Vertical Position Pin Type Insulator Bracket
  • 2" (heavy duty) fiberglass rod
  • 15° Angle
  • Base and end fittings are hot dip galvanized ductile iron

General

Catalog Number

1SBH24V3

Description - End Fitting

Vertical Pin

Material - Threads

Lead

Material Type

Standard

Strength Rating - Minimum Ultimate, Longitudinal (L)

1850 lb

Strength Rating - Minimum Ultimate, Transverse (T)

2500 lb

Strength Rating - Minimum Ultimate, Vertical (V)

2100 lb

UPC

096359067351

Dimensions

Diameter - Rod / Tube

2 in

Distance From Pole

24 in

Length

24 in

Mounting Bolt Spacing

  • 8 in
  • 10 in

Weight

12.7 lb

Electrical Ratings

Phase

1-Phase

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Force Related

Strength Rating - Minimum Ultimate, Longitudinal (L)

1850 lb

Strength Rating - Minimum Ultimate, Transverse (T)

2500 lb

Strength Rating - Minimum Ultimate, Vertical (V)

2100 lb

Logistics

Pallet Quantity

64

Standard Package

2