HUBBELL POWER SYSTEMS
Image of 3SBM3024VV1 Vertical Pin Standoff Bracket, 30" 24" Three-Phase

Vertical Pin Standoff Bracket, 30" 24" Three-Phase

Brand: Chance

Catalog ID: 3SBM3024VV1

30" 24" Medium Duty Fiberglass Three-Phase Vertical Pin Standoff Bracket with 1" Plastisol Coated Threads

  • Vertical Position Pin Type Insulator Bracket
  • 1.5" (medium duty) fiberglass rod
  • 15° Angle
  • Base and end fittings are hot dip galvanized ductile iron

General

Catalog Number

3SBM3024VV1

Description - End Fitting

Vertical Pin

EU RoHS Indicator

No

Material - Threads

Plastisol

Material Type

Standard

Strength Rating - Minimum Ultimate, Longitudinal (L)

900 lb

Strength Rating - Minimum Ultimate, Transverse (T)

1500 lb

Strength Rating - Minimum Ultimate, Vertical (V)

1500 lb

UPC

096359403401

Dimensions

Diameter - Rod / Tube

1.5 in

Distance From Pole

30 in

Distance from Pole - Third Phase

24 in

Length

30 in

Mounting Bolt Spacing

8 in

Weight

18.7 lb

Electrical Ratings

Phase

3-Phase

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Force Related

Strength Rating - Minimum Ultimate, Longitudinal (L)

900 lb

Strength Rating - Minimum Ultimate, Transverse (T)

1500 lb

Strength Rating - Minimum Ultimate, Vertical (V)

1500 lb

Logistics

Carton Quantity

4

Standard Package

5