HUBBELL POWER SYSTEMS
Image of 2SBH42VV3 Vertical Pin Standoff Bracket, 42" Two-Phase
* Representative image
Image of 2SBH42VV3 Vertical Pin Standoff Bracket, 42" Two-Phase

Vertical Pin Standoff Bracket, 42" Two-Phase

Brand: Chance

Catalog ID: 2SBH42VV3

42" Heavy Duty Fiberglass Two-Phase Vertical Pin Standoff Bracket with 1" Lead Threads

  • Vertical Position Pin Type Insulator Bracket
  • 2" (heavy duty) fiberglass rod
  • 15° Angle
  • Base and end fittings are hot dip galvanized ductile iron

Product details

General

Catalog Number

2SBH42VV3

Description - End Fitting

Vertical Pin

Material - Threads

Lead

Strength Rating - Minimum Ultimate, Longitudinal (L)

1700 lb

Strength Rating - Minimum Ultimate, Transverse (T)

2500 lb

Strength Rating - Minimum Ultimate, Vertical (V)

2400 lb

UPC

096359069133

Dimensions

Diameter - Rod / Tube

2 in

Distance From Pole

42 in

Length

42 in

Mounting Bolt Spacing

  • 5 in
  • 6 in
  • 8 in

Weight

22.1 lb

Electrical Ratings

Phase

2-Phase

Logistics

Pallet Quantity

24

Standard Package

1

Resources and downloads