HUBBELL POWER SYSTEMS
Image of 3SBM4828VV1 Vertical Pin Standoff Bracket, 48" 28" Three-Phase
*Representative image
Image of 3SBM4828VV1 Vertical Pin Standoff Bracket, 48" 28" Three-Phase

Vertical Pin Standoff Bracket, 48" 28" Three-Phase

Brand: Chance

Catalog ID: 3SBM4828VV1

48" 28" Medium Duty Fiberglass Three-Phase Vertical Pin Standoff Bracket with 1" Plastisol Coated Threads

  • Vertical Position Pin Type Insulator Bracket
  • 1.5" (medium duty) fiberglass rod
  • 15° Angle
  • Base and end fittings are hot dip galvanized ductile iron

General

Catalog Number

3SBM4828VV1

Description - End Fitting

Vertical Pin

EU RoHS Indicator

Material - Threads

Plastisol

Material Type

Standard

Strength Rating - Minimum Ultimate, Longitudinal (L)

800 lb

Strength Rating - Minimum Ultimate, Transverse (T)

1500 lb

Strength Rating - Minimum Ultimate, Vertical (V)

1350 lb

UPC

096359466222

Dimensions

Diameter - Rod / Tube

1.5 in

Distance From Pole

30 in

Distance from Pole - Third Phase

28 in

Length

48 in

Mounting Bolt Spacing

8 in

Weight

19.8 lb

Electrical Ratings

Phase

3-Phase

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Force Related

Strength Rating - Minimum Ultimate, Longitudinal (L)

800 lb

Strength Rating - Minimum Ultimate, Transverse (T)

1500 lb

Strength Rating - Minimum Ultimate, Vertical (V)

1350 lb

Logistics

Pallet Quantity

5

Standard Package

5