HUBBELL POWER SYSTEMS
Image of 2SBH48VV2 Vertical Pin Standoff Bracket, 48" Two-Phase w/ Nylon
* Representative image
Image of 2SBH48VV2 Vertical Pin Standoff Bracket, 48" Two-Phase w/ Nylon
Buy America(n) Qualified

Vertical Pin Standoff Bracket, 48" Two-Phase w/ Nylon

Brand: Chance

Catalog ID: 2SBH48VV2

48" Heavy Duty Fiberglass Two-Phase Vertical Pin Standoff Bracket with 1" Nylon Threads

  • Vertical Position Pin Type Insulator Bracket
  • 2" (heavy duty) fiberglass rod
  • 15° Angle
  • Base and end fittings are hot dip galvanized ductile iron

Product details

General

Catalog Number

2SBH48VV2

Description - End Fitting

Vertical Pin

Material - Threads

Nylon

Strength Rating - Minimum Ultimate, Longitudinal (L)

1500 lb

Strength Rating - Minimum Ultimate, Transverse (T)

2500 lb

Strength Rating - Minimum Ultimate, Vertical (V)

2250 lb

UPC

096359574156

Dimensions

Diameter - Rod / Tube

2 in

Dimensions

48 in x 24.5 in x 2.75 in

Distance From Pole

48 in

Height

2.75 in

Length

48 in

Mounting Bolt Spacing

  • 5 in
  • 6 in
  • 8 in

Weight

24.68 lb

Width

24.5 in

Electrical Ratings

Phase

2-Phase

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Logistics

Pallet Quantity

24

Standard Package

1