HUBBELL POWER SYSTEMS
Image of 2SBH60VV2 Vertical Pin Standoff Bracket, 60" Two-Phase

Vertical Pin Standoff Bracket, 60" Two-Phase

Brand: Chance

Catalog ID: 2SBH60VV2

60" Heavy Duty Fiberglass Two-Phase Vertical Pin Standoff Bracket with 1" Nylon Threads

  • Vertical Position Pin Type Insulator Bracket
  • 2" (heavy duty) fiberglass rod
  • 15° Angle
  • Base and end fittings are hot dip galvanized ductile iron

General

Catalog Number

2SBH60VV2

Description - End Fitting

Vertical Pin

Material - Threads

Nylon

Material Type

Standard

Strength Rating - Minimum Ultimate, Longitudinal (L)

1200 lb

Strength Rating - Minimum Ultimate, Transverse (T)

2500 lb

Strength Rating - Minimum Ultimate, Vertical (V)

1950 lb

UPC

096359565574

Dimensions

Diameter - Rod / Tube

2 in

Distance From Pole

60 in

Length

60 in

Mounting Bolt Spacing

  • 5 in
  • 6 in
  • 8 in

Weight

26.1 lb

Electrical Ratings

Phase

2-Phase

Force Related

Strength Rating - Minimum Ultimate, Longitudinal (L)

1200 lb

Strength Rating - Minimum Ultimate, Transverse (T)

2500 lb

Strength Rating - Minimum Ultimate, Vertical (V)

1950 lb

Logistics

Carton Quantity

4

Standard Package

1