HUBBELL POWER SYSTEMS
VG.75 Valve Guard, Unheated, Uninsulated Enclosure, Fiberglass
Image of VF011019022 VG.75 Valve Guard, Unheated, Uninsulated Enclosure, Fiberglass
*Representative image
Image of VF011019022 VG.75 Valve Guard, Unheated, Uninsulated Enclosure, Fiberglass
play
In Depth: Hot Box Overview - Hubbell

VG.75 Valve Guard, Unheated, Uninsulated Enclosure, Fiberglass

Brand: HOT BOX

Catalog ID: VF011019022

VG.75 Valve Guard - Uninsulated - 11W X 19L X 22H (Unheated)

Hot Box offers the broadest range of enclosures in the industry with multiple material types,styles, and sizes. All are built with the same attention to quality and performance that you knowand expect from Hot Box. Our comprehensive product offering is designed to ensure that yourapplication requirements are met, and your expectations are exceeded.

  • Constructed with the same quality and attention to detail as our standard enclosures, only uninsulated and provide no resistance to the freezing temperatures.
  • Intended for improved aesthetics and security purposes only, not for freeze protection.
  • Fiberglass enclosures are constructed of polyester resin with chopped glass.
  • Mounting and access hardware is rust resistant and all enclosures are lockable.
  • Easy Maintenance Access - Flip top lid design provides quick access.

General

ASSE Classification

Class III (Non-Freeze Protection)

Catalog Number

VF011019022

Heated?

No

Insulated?

No

Material

Fiberglass

Dimensions

Dimensions

19 in x 11 in x 22 in

Height

22 in

Length

19 in

Mounting Pad / Base Plate Dimensions

25 X 34

Weight

22 lb

Width

11 in

Certifications And Compliance

ASSE Classification

Class III (Non-Freeze Protection)

Industry Standard(s)

ASSE 1060 Certified

Operational

Heated?

No