Brand: HOT BOX
Catalog ID: VF013047028
Hot Box offers the broadest range of enclosures in the industry with multiple material types,styles, and sizes. All are built with the same attention to quality and performance that you knowand expect from Hot Box. Our comprehensive product offering is designed to ensure that yourapplication requirements are met, and your expectations are exceeded.
ASSE Classification
Class III (Non-Freeze Protection)
Catalog Number
VF013047028
Heated?
No
Insulated?
No
Material
Fiberglass
Dimensions
47 in x 13 in x 28 in
Height
28 in
Length
47 in
Mounting Pad / Base Plate Dimensions
25 X 62
Weight
50 lb
Width
13 in
ASSE Classification
Class III (Non-Freeze Protection)
Industry Standard(s)
ASSE 1060 Certified
Heated?
No