
Brand: HOT BOX
Catalog ID: VL035045035AAV
Hot Box offers the broadest range of enclosures in the industry with multiple material types,styles, and sizes. All are built with the same attention to quality and performance that you knowand expect from Hot Box. Our comprehensive product offering is designed to ensure that yourapplication requirements are met, and your expectations are exceeded.
ASSE Classification
Class III (Non-Freeze Protection)
Catalog Number
VL035045035AAV
Heated?
No
Insulated?
No
Material
Fiberglass
Dimensions
45 in x 35 in x 35 in
Height
35 in
Length
45 in
Mounting Pad / Base Plate Dimensions
52 X 61
Weight
146 lb
Width
35 in
ASSE Classification
Class III (Non-Freeze Protection)
Industry Standard(s)
ASSE 1060 Certified
Heated?
No