Brand: HOT BOX
Catalog ID: VL052061052
Hot Box offers the broadest range of enclosures in the industry with multiple material types,styles, and sizes. All are built with the same attention to quality and performance that you knowand expect from Hot Box. Our comprehensive product offering is designed to ensure that yourapplication requirements are met, and your expectations are exceeded.
ASSE Classification
Class III (Non-Freeze Protection)
Catalog Number
VL052061052
Heated?
No
Insulated?
No
Material
Fiberglass
Dimensions
61 in x 52 in x 52 in
Height
52 in
Length
61 in
Mounting Pad / Base Plate Dimensions
71 X 78
Weight
274 lb
Width
52 in
ASSE Classification
Class III (Non-Freeze Protection)
Industry Standard(s)
ASSE 1060 Certified
Heated?
No