Brand: FARGO
Catalog ID: 6071513
Bolt Installation Torque (Recommended)
25 ft-lbs
Catalog Number
6071513
Material - Clamp
Aluminum
Material - Hardware
Aluminum
Style
4R Stockbridge Damper
UPC
096359251958
Clamping - Maximum
1.425 in
Clamping - Minimum
1.131 in
Diameter - Bolt
0.5 in
Dimensions
8.86 in x 3.84 in x 4.06 in
Height
4.06 in
Length
8.86 in
Weight
15.7 lb
Width
3.84 in
Voltage Application
Standard Voltage/EHV
Clamping Range
1.131- 1.425
Conductor Compatibility
ACSR-Mallard-795-30/19;ACSR-Ruddy-900-45/7;ACSR-Canary-900-54/7;ACSR-Rail-954-45/7;ACSR-Cardinal-954-54/7;ACSR-Ortolan-1033.5-45/7;ACSR-Curlew-1033.5-54/7;ACSR-Bluejay-1113-45/7;ACSR-Finch-1113-54/19;ACSR-Bunting-1192.5-45/7;ACSR-Grackle-1192.5-54/19;ACSR-Bittern-1272-45/7;ACSR-Pheasant-1272-54/19;ACSR-Dipper-1351.5-45/7;ACSR-Martin-1351.5-54/19;AAC-Camellia-1000-61;AAC-Bluebell-1033.5-37;AAC-Larkspur-1033.5-61;AAC-Marigold-1113-61;AAC-Hawthorn-1192.5-61;AAC-Narcissus-1272-61;AAC-Columbine-1351.5-61;AAC-Carnation-1431-61;AAC-Gladiolus-1510.5-61;ACAR-1024.5-30/7;ACAR-1109-30/7;ACAR-1172-30/7;ACAR-1172-18/19
Conductor Diameter (Main) - Maximum
0 in
Pallet Quantity
60