HUBBELL POWER SYSTEMS
Image of 6071513O Vibration Damper, Stockbridge

Vibration Damper, Stockbridge

Brand: FARGO

Catalog ID: 6071513O

Fargo® 4-R stockbridge vibration dampers effectively prevent fatigue damage to conductor and static wires caused by wind-induced aeolian vibration. The 4-R concept improves on the design of the basic Stockbridge Damper, significantly increasing the efficiency of converting wind-induced energy into heat. The improved design employs unequal weights on messengers of unequal length. This configuration doubles the number of resonant peaks from two generated by the old-style Stockbridge Damper to four in the improved Fargo® 4-R. These additional resonant peaks create an envelope of dyanmic response that protects the conductor through the entire range of dangerous vibration frequencies.

Fargo® 4-R stockbridge vibration dampers effectively prevent fatigue damage to conductor and static wires caused by wind-induced aeolian vibration. The 4-R concept improves on the design of the basic Stockbridge Damper, significantly increasing the efficiency of converting wind-induced energy into heat. The improved design employs unequal weights on messengers of unequal length. This configuration doubles the number of resonant peaks from two generated by the old-style Stockbridge Damper to four in the improved Fargo® 4-R. These additional resonant peaks create an envelope of dyanmic response that protects the conductor through the entire range of dangerous vibration frequencies.

  • Conductor/Cable Diameter Range 1.131 - 1.425 in (28.7 - 36.2mm)
  • Clamp Bolt Torque 25 ft-lb
  • To specify Torque Head/Break Away bolt option, add suffix “O” to catalog number.
  • Galvanized steel messenger cable
  • Weights are given a corrosion-resistant finish and have smooth surfaces and rounded edges to eliminate possible corona discharge.
  • The bolted clamp permits easy installation on a wide range of conductor sizes. Aluminum clamping bolt ensure that damper clamp remains tight as conductor temperature changes with current load cycling.

Product details

General

Application

Phase Conductors

Bolt Installation Torque (Recommended)

25 ft-lbs

Catalog Number

6071513O

Style

4R Stockbridge

Ungalvanized Weights

No

UPC

096359252085

Dimensions

Clamping - Maximum

0 in

Clamping - Minimum

0 in

Diameter - Bolt

0 in

Diameter - Clamping Hardware

0 in

Weight

15.4 lb

Conductor Related

Clamping Range

0- 0

Conductor Compatibility

ACSR-Mallard-795-30/19;ACSR-Ruddy-900-45/7;ACSR-Canary-900-54/7;ACSR-Rail-954-45/7;ACSR-Cardinal-954-54/7;ACSR-Ortolan-1033.5-45/7;ACSR-Curlew-1033.5-54/7;ACSR-Bluejay-1113-45/7;ACSR-Finch-1113-54/19;ACSR-Bunting-1192.5-45/7;ACSR-Grackle-1192.5-54/19;ACSR-Bittern-1272-45/7;ACSR-Pheasant-1272-54/19;ACSR-Dipper-1351.5-45/7;ACSR-Martin-1351.5-54/19;AAC-Camellia-1000-61;AAC-Bluebell-1033.5-37;AAC-Larkspur-1033.5-61;AAC-Marigold-1113-61;AAC-Hawthorn-1192.5-61;AAC-Narcissus-1272-61;AAC-Columbine-1351.5-61;AAC-Carnation-1431-61;AAC-Gladiolus-1510.5-61;ACAR-1024.5-30/7;ACAR-1109-30/7;ACAR-1172-30/7;ACAR-1172-18/19

Conductor Diameter (Main) - Maximum

0 in

Conductor Diameter (Main) - Minimum

0 in

Conductor Diameter (Main) Range

0 - 0

Conductor Range

1.131-1.425 in

Logistics

Pallet Quantity

60

Resources and downloads