HUBBELL POWER SYSTEMS
Image of 607051011 Vibration Damper, Stockbridge

Vibration Damper, Stockbridge

Brand: FARGO

Catalog ID: 607051011

Fargo® 4-R stockbridge vibration dampers effectively prevent fatigue damage to conductor and static wires caused by wind-induced aeolian vibration. The 4-R concept improves on the design of the basic Stockbridge Damper, significantly increasing the efficiency of converting wind-induced energy into heat. The improved design employs unequal weights on messengers of unequal length. This configuration doubles the number of resonant peaks from two generated by the old-style Stockbridge Damper to four in the improved Fargo® 4-R. These additional resonant peaks create an envelope of dyanmic response that protects the conductor through the entire range of dangerous vibration frequencies.

  • Bare Conductor/Cable Diameter Range 0.439 - 0.858 in (11.2 - 21.9mm),Conductor/Cable Diameter Over Armor Rods Range 0.524 - 0.865 in (13.3 - 22.0mm)
  • Clamp Bolt Torque 25 ft-lb
  • To specify Torque Head/Break Away bolt option, add suffix “O” to catalog number.
  • Galvanized steel messenger cable
  • Weights are given a corrosion-resistant finish and have smooth surfaces and rounded edges to eliminate possible corona discharge.
  • The bolted clamp permits easy installation on a wide range of conductor sizes. Aluminum clamping bolt ensure that damper clamp remains tight as conductor temperature changes with current load cycling.

General

Bolt Installation Torque (Recommended)

25 ft-lbs

Catalog Number

607051011

Material - Clamp

Aluminum

Material - Hardware

Aluminum

Style

4R Stockbridge Damper

UPC

096359252191

Dimensions

Clamping - Maximum

0.858 in

Clamping - Minimum

0.439 in

Diameter - Bolt

0.5 in

Dimensions

16.2 in x 1.7 in x 4.6 in

Height

4.6 in

Length

16.2 in

Weight

4.6 lb

Width

1.7 in

Electrical Ratings

Voltage Application

Standard Voltage/EHV

Conductor Related

Clamping Range

0.439- 0.858

Force Related

Bolt Installation Torque (Recommended)

25 ft-lbs

Logistics

Pallet Quantity

168