HUBBELL POWER SYSTEMS
Image of 6070512 Vibration Damper, Stockbridge

Vibration Damper, Stockbridge

Brand: FARGO

Catalog ID: 6070512

Fargo® 4-R stockbridge vibration dampers effectively prevent fatigue damage to conductor and static wires caused by wind-induced aeolian vibration. The 4-R concept improves on the design of the basic Stockbridge Damper, significantly increasing the efficiency of converting wind-induced energy into heat. The improved design employs unequal weights on messengers of unequal length. This configuration doubles the number of resonant peaks from two generated by the old-style Stockbridge Damper to four in the improved Fargo® 4-R. These additional resonant peaks create an envelope of dyanmic response that protects the conductor through the entire range of dangerous vibration frequencies.

  • Conductor/Cable Diameter Range 0.710 - 1.170 in (18.0 - 29.7mm)
  • Clamp Bolt Torque 25 ft-lb
  • To specify Torque Head/Break Away bolt option, add suffix “O” to catalog number.
  • Galvanized steel messenger cable
  • Weights are given a corrosion-resistant finish and have smooth surfaces and rounded edges to eliminate possible corona discharge.
  • The bolted clamp permits easy installation on a wide range of conductor sizes. Aluminum clamping bolt ensure that damper clamp remains tight as conductor temperature changes with current load cycling.

General

Bolt Installation Torque (Recommended)

25 ft-lbs

Catalog Number

6070512

Material - Clamp

Aluminum

Material - Hardware

Aluminum

Style

4R Stockbridge Damper

UPC

096359251910

Dimensions

Clamping - Maximum

1.17 in

Clamping - Minimum

.71 in

Diameter - Bolt

0.5 in

Weight

5 lb

Electrical Ratings

Voltage Application

Standard Voltage/EHV

Conductor Related

Clamping Range

.71- 1.170

Force Related

Bolt Installation Torque (Recommended)

25 ft-lbs

Logistics

Carton Quantity

6

Pallet Quantity

168