HUBBELL POWER SYSTEMS
Image of VLN021GA017AA VL Arrester (17 kV MCOV)

VL Arrester (17 kV MCOV)

Brand: OHIO BRASS

Catalog ID: VLN021GA017AA

IEEE Station Class and IEC Station Medium (SM) Class Porcelain Housed Surge Arrester

IEEE/IEC Porcelain station class arresters for substation protection

  • IEEE porcelain station class arrester
  • IEC porcelain Station Medium (SM) class arrester
  • High quality MOV discs made in Wadsworth, Ohio since 1978
  • Arresters assembled in Aiken, South Carolina
  • 100% routine tested

General

Cantilever Bending Strength - Max.

70000 lb

Catalog Number

VLN021GA017AA

Color

Gray

Material

Porcelain

Mounting Hardware

NEMA 4-Hole Pad and Single Eyebolt Terminals

Mounting Position

Metal Top/Tripod Base

Type

Station

UPC

096359753650

Dimensions

Bolt Circle Diameter

10 in

Depth

11 in

Diameter - Lug Hole

.56 in (14 mm)

Diameter - Single Bolt Hole(s)

0.5 in

Height

24.1 in

Thickness - Lug

1.25 in (31.75 mm)

Width

11 in

Electrical Ratings

Creep and Leakage Distance

20.0 in (508 mm)

Duty Cycle

21 kV

Frequency Rating

48-62 Hz

Maximum Discharge Voltage

  • 43.5 kV @ 1.5 kA
  • 45.9 kV @ 3 kA
  • 48.1 kV @ 5 kA
  • 51.5 kV @ 10 kA
  • 56.4 kV @ 20 kA
  • 63 kV @ 40 kA

Maximum Switching Surge Protective Level @ 1000A

43

Maximum Switching Surge Protective Level @ 500A

41 kV

MCOV

17 kV

Pressure Relief Capability-Symmetrical rms (kA)

63

Withstand Voltage - 60 Hz Wet

60

Withstand Voltage - Lightning Impulse

150

Withstand Voltage - Switching Impulse

120

Certifications And Compliance

Industry Standard(s)

IEEE & IEC

Force Related

Cantilever Bending Strength - Max.

70000 lb

Operational

Maximum Operating Altitude

12000 ft

Configuration

Mounting Position

Metal Top/Tripod Base