HUBBELL POWER SYSTEMS
Image of VLN036GA029AA VL Arrester (29 kV MCOV)

VL Arrester (29 kV MCOV)

Brand: OHIO BRASS

Catalog ID: VLN036GA029AA

IEEE Station Class and IEC Station Medium (SM) Class Porcelain Housed Surge Arrester

IEEE/IEC Porcelain station class arresters for substation protection

  • IEEE porcelain station class arrester
  • IEC porcelain Station Medium (SM) class arrester
  • High quality MOV discs made in Wadsworth, Ohio since 1978
  • Arresters assembled in Aiken, South Carolina
  • 100% routine tested

General

Cantilever Bending Strength - Max.

70000 lb

Catalog Number

VLN036GA029AA

Color

Gray

Material

Porcelain

Mounting Hardware

NEMA 4-Hole Pad and Single Eyebolt Terminals

Mounting Position

Metal Top/Tripod Base

Type

Station

UPC

096359747932

Dimensions

Bolt Circle Diameter

10 in

Depth

11 in

Diameter - Lug Hole

.56 in (14 mm)

Diameter - Single Bolt Hole(s)

0.5 in

Dimensions

10.000 in x 11 in x 28.1 in

Height

28.1 in

Length

10 in

Thickness - Lug

1.25 in (31.75 mm)

Weight

104 lb

Width

11 in

Electrical Ratings

Creep and Leakage Distance

31.7 in (805 mm)

Duty Cycle

36 kV

Frequency Rating

48-62 Hz

Maximum Discharge Voltage

  • 74.4 kV @ 1.5 kA
  • 78.4 kV @ 3 kA
  • 82.2 kV @ 5 kA
  • 88 kV @ 10 kA
  • 96.4 kV @ 20 kA
  • 107.6 kV @ 40 kA

Maximum Switching Surge Protective Level @ 1000A

72

Maximum Switching Surge Protective Level @ 500A

69.5 kV

MCOV

29 kV

Pressure Relief Capability-Symmetrical rms (kA)

63

Withstand Voltage - 60 Hz Wet

80

Withstand Voltage - Lightning Impulse

200

Withstand Voltage - Switching Impulse

160

Certifications And Compliance

Industry Standard(s)

IEEE & IEC

Force Related

Cantilever Bending Strength - Max.

70000 lb

Operational

Maximum Operating Altitude

12000 ft

Configuration

Mounting Position

Metal Top/Tripod Base