HUBBELL POWER SYSTEMS
Image of VLN039GA031AA VL Arrester (31.5 kV MCOV)
Buy America(n) Qualified

VL Arrester (31.5 kV MCOV)

Brand: OHIO BRASS

Catalog ID: VLN039GA031AA

IEEE Station Class and IEC Station Medium (SM) Class Porcelain Housed Surge Arrester

IEEE/IEC Porcelain station class arresters for substation protection

  • IEEE porcelain station class arrester
  • IEC porcelain Station Medium (SM) class arrester
  • High quality MOV discs made in Wadsworth, Ohio since 1978
  • Arresters assembled in Aiken, South Carolina
  • 100% routine tested

General

Cantilever Bending Strength - Max.

70000 lb

Catalog Number

VLN039GA031AA

Color

Gray

Material

Porcelain

Mounting Hardware

NEMA 4-Hole Pad and Single Eyebolt Terminals

Mounting Position

Metal Top/Tripod Base

Type

Station

UPC

096359763130

Dimensions

Bolt Circle Diameter

10 in

Diameter - Lug Hole

.56 in (14 mm)

Diameter - Single Bolt Hole(s)

0.5 in

Height

31.9 in

Thickness - Lug

1.25 in (31.75 mm)

Electrical Ratings

Creep and Leakage Distance

41.0 in (1041 mm)

Duty Cycle

39 kV

Frequency Rating

48-62 Hz

Maximum Discharge Voltage

  • 80.7 kV @ 1.5 kA
  • 85.1 kV @ 3 kA
  • 89.2 kV @ 5 kA
  • 95.5 kV @ 10 kA
  • 104.6 kV @ 20 kA
  • 116.8 kV @ 40 kA

Maximum Switching Surge Protective Level @ 1000A

78.5

Maximum Switching Surge Protective Level @ 500A

75.5 kV

MCOV

31.5 kV

Pressure Relief Capability-Symmetrical rms (kA)

63

Withstand Voltage - 60 Hz Wet

100

Withstand Voltage - Lightning Impulse

250

Withstand Voltage - Switching Impulse

200

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Industry Standard(s)

IEEE & IEC

Force Related

Cantilever Bending Strength - Max.

70000 lb

Configuration

Mounting Position

Metal Top/Tripod Base