HUBBELL POWER SYSTEMS
Image of C4033431 Voltage Indicator Tester for 69 kV to 500 kV ARVI only

Voltage Indicator Tester for 69 kV to 500 kV ARVI only

Brand: CHANCE Lineman Grade Tools

Catalog ID: C4033431

Voltage Indicator Tester for C4033375 ARVI 69kV-500kV only.

Plug-in jack on Tester meter housing permits line personnel to quickly verify its operating condition with a Voltage Indicator Tester (Cat. No. C4033431) before and after each use.

General

Catalog Number

C4033431

EU RoHS Indicator

No

Material Type

Standard

Style

Voltage Indicator Tester (69kV - 500kV)

UPC

096359368168

Dimensions

Weight

1.1 lb

Certifications And Compliance

EU RoHS Indicator

No

Logistics

Standard Package

1